Live Chat
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Rollenbau
Description
A-Flange - Flange fixing Units
Bill of material
A1022-13
ORDERNO
Article-number
A1022-13
BALL
Ball-Ø
32 mm
NOH
Number of holes
3
FH
Finish housing
steel zinc plated
FB
Finish balls
zinc plated
LCU
Load capacity up
125 kg
LCD
Load capacity down
55 kg
A
73.7 mm
B
16.2 mm
C
8.0 mm
D
45.5 mm
E
19.9 mm
F
4.2 mm
G
58.7 mm
H
5.1 mm
O
46.0 mm
Preview - Generation
Preview
Quotation
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Location of catalog vendor
Select a country to see the local offices